Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Item Number
Level of Detail
Description
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
GN-inserts
Length Actual
mm
Height Actual
280 mm
Depth Actual
630 mm
Electric power
W
Potential Equalisation
Yes
Main switch integrated
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
V
Conn Plug
No
Phase
Latent Heat Output
kW
Sensitive Heat Output
kW
Direct Waste Size
Inch
Odor Trap Included
No
Cold water connection available
Cold Water Size
Inch
Length Electrical Conduit
2000 mm
Length Connecting Cable Control Unit
1200 mm
Cut-out length device
mm
Cutting depth device
605 mm
Cutout length control unit
mm
Cut-out depth control unit
120 mm
Built-in Depth Control Unit
mm
Product website
https://www.scholl-gastro.de/en/bain-maries-built-en-13
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_G_1101_D.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_G_1101.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Scholl
    Built-in-Bain-marie - Wanne getrennt beheizt
    Scholl
    Kalt-Warm-Platten - für baus. Zentralkühlung
    Scholl
    Hot Plates Table Top - Hot plate for backing sheets
    Scholl
    Aircleaning-System with cabinets
    Scholl
    Built-in-Bain-marie - Tub heated throughout
    Scholl
    Bain-Maries Free Standin - Bain-Maries Free Standin
    Scholl
    Built-in-Bain-marie - Tub heated throughout
    Scholl
    Hot Plates Built-In - Hot plate for flush built-in -digital-
    Scholl
    Multi Flex - Z 0899
    Scholl
    Multi Flex - Z 0904
    Scholl
    Multi Flex - Z 0900
Previews
3D
Dimension
2D