Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Item Number
Z 0904
Level of Detail
Description
ML-65 Bain-Marie 3000
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
SH/BM 3000-ML
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
SH / BM 3000-ML. 380 x 650 x 250 mm. Housing made of CNS 18/10. For 1 x GN 1 / 1-100. Deep drawn tub. Heating under the bottom of the tub. Device with on / off switch and indicator light. Incl. Drain tap. Thermostatically adjustable from 30 to 95 ° C. E-connection: 230V / 1.8 kW.
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
380 mm
Height Actual
250 mm
Depth Actual
650 mm
Electric power
1800 W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
230 V
Conn Plug
Schuko plug
Phase
1
Latent Heat Output
0.360 kW
Sensitive Heat Output
0.225 kW
Odor Trap Included
No
Length Electrical Conduit
1800 mm
Product website
https://www.scholl-gastro.de/en/multi-flex-%E2%80%93-first-class-frontcooking-4
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0904_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0904.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Scholl
    Multi Flex - Z 0903
    Scholl
    Multi Flex - Z 0902
    Scholl
    Multi Flex - Z 0905
    Scholl
    Multi Flex - Z 0906
    Scholl
    Bain-Maries Free Standin - Bain-Maries Free Standin
    Scholl
    Hot Plates Table Top - Hot plate 30 – 100 °C
    Scholl
    Built-in-Bain-marie - Wanne getrennt beheizt
    Scholl
    Built-in-Bain-marie - Tub heated throughout
Previews
3D
Dimension
2D