Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Item Number
Level of Detail
Description
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
GN-inserts
Length Actual
mm
Height Actual
850 mm
Depth Actual
mm
Electric power
W
Potential Equalisation
Yes
Main switch integrated
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
V
Conn Plug
Phase
Latent Heat Output
kW
Sensitive Heat Output
kW
Direct Waste Size
Inch
Odor Trap Included
No
Length Electrical Conduit
2000 mm
Product website
https://www.scholl-gastro.de/en/bain-maries-free-standing-en
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_H_2000_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_H_2000.pdf
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    Scholl
    Bain-marie tabletop - Bain-marie tabletop
    Scholl
    Kuvertüre/Schoko-Hot-Pot - Chocolate Hot-Pot
    Scholl
    Steamjet - Steamjet with hinged lid
    Scholl
    Bain-Maries With Hot Cabinet - Bain-Maries With Hot Cabinet
    Scholl
    Multi Flex - Z 0893 & Z 0894
    Scholl
    Multi Flex - Z 0891 & Z 0892
    Scholl
    Multi Flex - Z 0899
    Scholl
    Multi Flex - Z 0900
    Scholl
    Built-in-Bain-marie - Wanne getrennt beheizt
    Scholl
    Kalt-Warm-Platten - Steckerfertig
    Scholl
    Multi Flex - Z 0904
Previews
3D
Размер
2D