Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Item Number
Z 0899
Level of Detail
Description
ML-65 two-zone ceramic hob
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
SH/CK 3000-ML
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
SH / CK 3000-ML. 380 x 650 x 200 mm. Housing CNS 18/10. Ceramic hob with 2 round hobs. Ceran glass 6 mm thick. E connection: 400V / 4.2 kW
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
380 mm
Height Actual
200 mm
Depth Actual
650 mm
Electric power
4200 W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
400 V
Conn Plug
CEE
Phase
3
Latent Heat Output
0.336 kW
Sensitive Heat Output
0.840 kW
Odor Trap Included
No
Length Electrical Conduit
1800 mm
Product website
https://www.scholl-gastro.de/en/multi-flex-%E2%80%93-first-class-frontcooking-10
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0899_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0899.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Scholl
    Multi Flex - Z 0898
    Scholl
    Induction/Heat Retaining - Hold-Line built-in
    Scholl
    Multi Flex - Z 0900
    Scholl
    Multi Flex - Z 0901
    Scholl
    Multi Flex - Z 0904
    Scholl
    Multi Flex - Z 0902
    Scholl
    Multi Flex - Z 0906
    Scholl
    Multi Flex - Z 0905
    Scholl
    Multi Flex - Z 0903
    Scholl
    Hot Plates Table Top - Hot plate 30 – 100 °C
    Scholl
    Hot Plates Built-In - Hot plate for flush built-in 30 – 100 °C
    Scholl
    Multi Flex - Z 0893 & Z 0894
    Scholl
    Multi Flex - Z 0891 & Z 0892
Previews
3D
Dimension
2D