카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Item Number
Level of Detail
Description
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
URL Manufacturer
www.scholl-gastro.de
Weight
kg
Specification by Manufacturer
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
380 mm
Height Actual
200 mm
Depth Actual
650 mm
Electric power
W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
V
Conn Plug
Phase
Latent Heat Output
kW
Sensitive Heat Output
kW
Odor Trap Included
No
Length Electrical Conduit
mm
Product website
https://www.scholl-gastro.de/en/multi-flex-%E2%80%93-first-class-frontcooking-en
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0891_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0891.pdf
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    Scholl
    Multi Flex - Z 0893 & Z 0894
    Scholl
    Multi Flex - Z 0896
    Scholl
    Multi Flex - Z 0895
    Scholl
    Continuously regulated - Cold-warm tubs
    Scholl
    Multi Flex - Z 0902
    Scholl
    Multi Flex - Z 0898
    Scholl
    Multi Flex - Z 0904
    Scholl
    Multi Flex - Z 0903
    Scholl
    Multi Flex - Z 0906
    Scholl
    Multi Flex - Z 0905
    Scholl
    Multi Flex - Z 0901
    Scholl
    Kalt-Warm-Platten - Steckerfertig
    Scholl
    Multi Flex - Z 0899
    Scholl
    Bain-Maries With Hot Cabinet - Bain-Maries With Hot Cabinet
미리보기
3D
치수도
2D