Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Item Number
H 1100
Level of Detail
Description
Bain-marie 3021TA
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
3021TA
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
560 x 360 x 285 mm. Execution CNS 18/10. 1 pan suitable for GN 1 / 1-200 or its subdivision. Thermostatically adjustable. Thermostat switch on the 560 mm long side. With water drainage tap. Indirectly heated (heating under the tub floor). E-connection: 230V / 1.0kW.
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
GN-inserts
1 x 1/1-200
Length Actual
560 mm
Height Actual
285 mm
Depth Actual
360 mm
Electric power
1000 W
Potential Equalisation
Yes
Main switch integrated
Yes
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
230 V
Conn Plug
Schuko plug
Phase
1
Latent Heat Output
0.2 kW
Sensitive Heat Output
0.125 kW
Odor Trap Included
No
Length Electrical Conduit
2000 mm
Product website
https://www.scholl-gastro.de/en/bain-maries-tabletop-en
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_H_1000_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_H_1000.pdf
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    Scholl
    Bain-Maries Free Standin - Bain-Maries Free Standin
    Scholl
    Built-in-Bain-marie - Tub heated throughout
    Scholl
    Kuvertüre/Schoko-Hot-Pot - Chocolate Hot-Pot
    Scholl
    Steamjet - Steamjet with hinged lid
    Scholl
    Multi Flex - Z 0899
    Scholl
    Induction/Heat Retaining - Hold-Line built-in
    Scholl
    Bain-Maries With Hot Cabinet - Bain-Maries With Hot Cabinet
    Scholl
    Built-in-Bain-marie - Wanne getrennt beheizt
    Scholl
    Multi Flex - Z 0900
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.