Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Item Number
Z 0896
Level of Detail
Description
ML-65 Griddle SH/GR 5000
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
SH/GR 5000-ML
URL Manufacturer
www.scholl-gastro.de
Weight
28.4 kg
Specification by Manufacturer
SH / GR 5000-ML. Induction grill with 1 frying zone. 410 x 650 x 218 mm. Housing CNS 18/10. Temperature range: 0-230 ° C. Timer with switch-off function. Incl. Fat drawer & splash guard. E-connection: automatic detection of the mains voltage 380 - 440 V / 5 kW / 50-60Hz.
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
410 mm
Height Actual
218 mm
Depth Actual
650 mm
Electric power
5000 W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
400 V
Conn Plug
CEE
Phase
3
Latent Heat Output
2.000 kW
Sensitive Heat Output
1.700 kW
Odor Trap Included
No
Length Electrical Conduit
2000 mm
Product website
https://www.scholl-gastro.de/en/multi-flex-%E2%80%93-first-class-frontcooking-2
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0896_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0896.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Scholl
    Multi Flex - Z 0902
    Scholl
    Multi Flex - Z 0903
    Scholl
    Multi Flex - Z 0904
    Scholl
    Multi Flex - Z 0891 & Z 0892
    Scholl
    Multi Flex - Z 0898
    Scholl
    Kalt-Warm-Platten - Steckerfertig
    Scholl
    Multi Flex - Z 0901
    Scholl
    Multi Flex - Z 0900
    Scholl
    Continuously regulated - Cold-warm tubs
    Scholl
    Multi Flex - Z 0906
    Scholl
    Multi Flex - Z 0905
    Scholl
    Built-in-Bain-marie - Wanne getrennt beheizt
    Scholl
    Multi Flex - Z 0899
Previews
3D
Dimension
2D