Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Item Number
Z 0895
Level of Detail
Description
ML-65 Induction Dual 5000
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
SH/DU/BA 5000-ML
URL Manufacturer
www.scholl-gastro.de
Weight
21.5 kg
Specification by Manufacturer
SH / DU / BA 5000-ML. 380 x 650 x 200 mm. Housing made of CNS 18/10. Version with two hotplates. Ceramic hob 6 mm thick. 2 round spools, diameter 220 mm. Including exchangeable grease filter. For cooking with 12 power levels or for keeping warm from 25 - 100 ° C. Timer with switch-off function. Maximum performance can be reduced from 100% to up to 25%. E-connection: automatic detection of the mains voltage 380 - 440 V / 10.0 kW / 50-60 Hz.
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
380 mm
Height Actual
200 mm
Depth Actual
650 mm
Electric power
10000 W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
400 V
Conn Plug
CEE
Phase
3
Latent Heat Output
0.280 kW
Sensitive Heat Output
0.700 kW
Odor Trap Included
No
Length Electrical Conduit
2000 mm
Product website
https://www.scholl-gastro.de/en/multi-flex-%E2%80%93-first-class-frontcooking-1
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0891_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0891.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Scholl
    Multi Flex - Z 0900
    Scholl
    Kalt-Warm-Platten - für baus. Zentralkühlung
    Scholl
    Multi Flex - Z 0898
    Scholl
    Multi Flex - Z 0896
    Scholl
    Multi Flex - Z 0903
    Scholl
    Multi Flex - Z 0902
    Scholl
    Multi Flex - Z 0904
    Scholl
    Multi Flex - Z 0906
    Scholl
    Multi Flex - Z 0905
    Scholl
    Multi Flex - Z 0901
    Scholl
    Multi Flex - Z 0899
    Scholl
    Built-in-Bain-marie - Tub heated throughout
Previews
3D
Dimension
2D