Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Item Number
Level of Detail
Description
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
URL Manufacturer
www.scholl-gastro.de
Weight
kg
Specification by Manufacturer
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
380 mm
Height Actual
200 mm
Depth Actual
650 mm
Electric power
W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
V
Conn Plug
Phase
Latent Heat Output
kW
Sensitive Heat Output
kW
Odor Trap Included
No
Length Electrical Conduit
mm
Product website
https://www.scholl-gastro.de/en/multi-flex-%E2%80%93-first-class-frontcooking-0
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0891_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0891.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Scholl
    Multi Flex - Z 0896
    Scholl
    Multi Flex - Z 0904
    Scholl
    Multi Flex - Z 0902
    Scholl
    Multi Flex - Z 0895
    Scholl
    Multi Flex - Z 0898
    Scholl
    Multi Flex - Z 0903
    Scholl
    Kalt-Warm-Platten - Steckerfertig
    Scholl
    Multi Flex - Z 0906
    Scholl
    Multi Flex - Z 0905
    Scholl
    Multi Flex - Z 0901
    Scholl
    Multi Flex - Z 0899
    Scholl
    Multi Flex - Z 0891 & Z 0892
    Scholl
    Built-in-Bain-marie - Tub heated throughout
    Scholl
    Multi Flex - Z 0900
Previews
3D
Dimension
2D