Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Item Number
Level of Detail
Description
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
Accessory
0
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
320 mm
Height
75 mm
Depth Actual
520 mm
Electrical power
W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Conn Conduit
No
Volts
230 V
Phase
1
Latent Heat Output
kW
Sensitive Heat Output
kW
Length Connecting Cable Control Unit
3000 mm
Length Connecting Cable Generator Ceramic
2500 mm
Cut-out length control unit
93 mm
Cut-out depth control unit
93 mm
Built-in Depth Control Unit
130 mm
Product website
https://www.scholl-gastro.de/en/inductionheat-retaining-units-built-%E2%80%9Dgn%E2%80%9D-en
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0671_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0671.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Scholl
    Induction/Heat Retaining - Hold-Line built-in
    Scholl
    2x1/1 - Heat plates built-in
    Scholl
    Induction/Heat Retaining - Hold-Line without frame
    Scholl
    Induction/Heat Retaining - Hold-Line „GN“ with CNS-frame
    Scholl
    Induction/Heat Retaining - Hold-Line with CNS-frame
    Scholl
    Multi Flex - Z 0898
    Scholl
    Multi Flex - Z 0893 & Z 0894
    Scholl
    Multi Flex - Z 0905
    Scholl
    Multi Flex - Z 0895
    Scholl
    Multi Flex - Z 0902
    Scholl
    Multi Flex - Z 0906
    Scholl
    Multi Flex - Z 0901
    Scholl
    Multi Flex - Z 0891 & Z 0892
    Scholl
    Multi Flex - Z 0896
Previews
3D
尺寸
2D