您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
C4241 Warmeplatte 26065/53/FB Ceran 655x100x530 (350)
Scholl
Heating Plates
Heat plates built-in appliances - heat plates for flush mounting glass ceramics
CAD模型選擇
生成CAD模型
生成PDF資料表
{scholl/warmeplatte/warmeplatten_flachenbundigen_einbau_glaskeramik/2x1_1_asmtab.prj},{NB=C4241_Warmeplatte 26065/53/FB Ceran_655x100x530_(350)},{ITEMNUM=C4241},{VERS=1},{ACCESSORY=0},{CE=1},{LENGHT=655},{HEIGHT=100},{DEPTH=530},{ELEPWR=800},{POTENEQ=1},{MAINSWTCH=0},{ELECYCLE=50},{ELEPOLES=3},{MXOCPROT=16},{CONNCOND=1},{VOLTS=230},{PHASE=1},{LATHEAT=0.160},{SENSHEAT=0.100},{LNA=2000},{LVB=1200},{ALG=630},{ATG=505},{ALB=55},{ATB=120},{ETB=110},{VER=1},{MONR=26065/53/FB},{DESCRIPT=Warmeplatte 26065/53/FB Ceran},{DES=Elektrischer Anschluss 230 V AC / 0.8 kW},{MFG=Scholl Apparatebau GMBH&CO.KG},{MODEL=26065/53/FB},{URLMFG=www.scholl-gastro.de},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Item Number
C4241
C4241
Level of Detail
350
300
200
350
300
200
Description
Hot plate 26065/53/FB Ceran
Hot plate 26065/53/FB Ceran
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
26065/53/FB
26065/53/FB
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
- 655 x 530 x 100 mm - for flush installation - thermostat loosely attached, with installation housing - for GN size 2 x 1/1, separately adjustable - temperature regulation from 30 - 90°C - residual heat indicator in the glass - E-connection: 230V/0.8 kW
- 655 x 530 x 100 mm - for flush installation - thermostat loosely attached, with installation housing - for GN size 2 x 1/1, separately adjustable - temperature regulation from 30 - 90°C - residual heat indicator in the glass - E-connection: 230V/0.8 kW
Accessory
0
URL Cutsheet
www.scholl-gastro.de
CE Approved
Yes
Length Actual
655
mm
Height Actual
100
mm
Depth Actual
530
mm
Electric power
800
W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50
Hz
Number of Poles
3
Max Overcurrent Protection
16
A
Conn Conduit
Yes
Volts
230
V
Conn Plug
Schuko plug
Phase
1
Latent Heat Output
0.160
kW
Sensitive Heat Output
0.100
kW
Length Electrical Conduit
2000
mm
Length Connecting Cable Control Unit
1200
mm
Cut-out length device
630
mm
Cutting depth device
505
mm
Cutout length control unit
55
mm
Cut-out depth control unit
120
mm
Built-in Depth Control Unit
110
mm
GN-inserts
2 x 1/1
Product website
https://www.scholl-gastro.de/en/hot-plates-built-en
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_C_4220_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_C_4220.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Kalt-Platten - für baus. Zentralkühlung
Scholl
17.10.2023
Hot Plates Built-In - Hot plate for flush built-in 30 – 100 °C
Scholl
11.04.2023
Induction/Heat Retaining - Hold-Line built-in
Scholl
16.10.2023
3x1/1 - Heat plates built-in
Scholl
13.10.2023
Kalt-Warm-Platten - Steckerfertig
Scholl
17.10.2023
Continuously regulated - Cold-warm tubs
Scholl
16.10.2023
GN und BN - Heat plates built-in
Scholl
13.10.2023
Built-in-Bain-marie - Tub heated throughout
Scholl
11.04.2023
Kalt-Platten - Steckerfertig
Scholl
17.10.2023
Hot Plates Built-In - Hot plate for flush built-in -digital-
Scholl
11.04.2023
Show more
Previews
3D
尺寸
2D