Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Item Number
Level of Detail
Description
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
Accessory
0
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
322 mm
Height
75 mm
Depth Actual
322 mm
Electrical power
W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Conn Conduit
No
Volts
230 V
Phase
1
Latent Heat Output
kW
Sensitive Heat Output
kW
Length Connecting Cable Control Unit
3000 mm
Length Connecting Cable Generator Ceramic
2500 mm
Cut-out length control unit
93 mm
Cut-out depth control unit
93 mm
Built-in Depth Control Unit
130 mm
Product website
https://www.scholl-gastro.de/en/inductionheat-retaining-units-built-en
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0681_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0681.pdf
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D