Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Item Number
C 6011
Level of Detail
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
CPZ 990 CNS
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
990 x 530 x 140 mm - for flush installation - surface chrome-nickel steel - warm or cold with just one plate - digitally adjustable from - 5 ° C to + 140 ° C - refrigerant R134a, other refrigerants on request - electrical connection: 230V / 2.34 kW
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
GN-inserts
3 x 1/1
Length Actual
990 mm
Height
140 mm
Depth Actual
530 mm
Electrical power
2340 W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Conn Conduit
Yes
Volts
230 V
Conn Plug
Schuko plug
Phase
1
BTUH
210 BTU/h
Latent Heat Output
0.468 kW
Sensitive Heat Output
0.293 kW
Refrigerant Compressor Remote
Yes
Refrigeration Evaporation Temperature
-12,1 °C
Refrigeration Liquid Line Size
6 mm
Refrigeration Suction Line Size
6 mm
Refrigerant Type
R134a,R404a, R507a
Refrigeration Defrost Drain
0
Refrigerant Mass
40 g
Length Electrical Conduit
1600 mm
Length Connecting Cable Control Unit
1200 mm
Cut-out length control unit
102.5 mm
Cut-out depth control unit
35 mm
Built-in Depth Control Unit
100 mm
Product website
https://www.scholl-gastro.de/en/hot-or-cold-combiplates-built-en-0
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_C_6001_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_C_6001.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.