Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Item Number
F 0410
Level of Detail
Description
Chocolate 3501
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
3501
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
370 x 360 x 195 mm. Ausführung CNS 18/10. Mit elektronischer Tempera- turregelung bis max. 50°C, Temperaturdifferenz +/-1°C. Fassungsver- mögen: 8 Liter. Inkl. 1 GN-Einsatz 1/1-200 mit Drahtsieb und GN-Deckel. E-Anschluß: 230V/1,8kW.
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
GN-inserts
1 x 2/3-100
Length Actual
370 mm
Height Actual
195 mm
Depth Actual
360 mm
Electric power
1800 W
Potential Equalisation
Yes
Main switch integrated
Yes
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
230 V
Conn Plug
Schuko plug
Phase
1
Latent Heat Output
0.36 kW
Sensitive Heat Output
0.225 kW
Odor Trap Included
No
Length Electrical Conduit
2000 mm
Product website
https://www.scholl-gastro.de/en/chocolate-hot-pot
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_F_0410_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_F_0410.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Scholl
    Steamjet - Steamjet with hinged lid
    Scholl
    Continuously regulated - Cold-warm tubs
Previews
3D
Dimension
2D