Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Item Number
Z 0898
Level of Detail
Description
ML-65 Induction Multi 3500
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
SH/ESF 3500-ML
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
SH / ESF3500-ML. 380 x 650 x 200 mm. Housing made of CNS 18/10. Version with one hotplate. Ceramic hob 6 mm thick. Rectangular reel 225 x 390 mm for cast aluminum containers. Including exchangeable grease filter. For cooking with 12 power levels or for keeping warm from 25 - 100 ° C. Timer with switch-off function. Maximum performance can be reduced from 100% to up to 25%. E-connection: automatic detection of the mains voltage 208 - 240V / 3.5 kW / 50-60Hz.
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
380 mm
Height Actual
200 mm
Depth Actual
650 mm
Potential Equalisation
1
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Cable to the device included in the scope of delivery
Yes
Volts
230 V
Conn Plug
Schuko plug
Phase
1
Latent Heat Output
0.098 kW
Sensitive Heat Output
0.245 kW
Odor Trap Included
No
Length Electrical Conduit
1800 mm
Product website
https://www.scholl-gastro.de/en/multi-flex-%E2%80%93-first-class-frontcooking-en-0
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0898_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0898.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D